Skip to main content
Low Voltage ORing FET Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:LBQ
Lead Count (#):8
Pkg. Dimensions (mm):3.00 x 3.00 x 0.90
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL6146BFRZ-T)Download

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pkg. Dimensions (mm)3.0 x 3.0 x 0.90
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationTAIWAN
Bias Voltage Range (V)3 - 20
Length (mm)3
MOQ6000
Parametric CategoryORing FET Controllers
Pitch (mm)0.7
Pkg. TypeDFN
Qualification LevelStandard
RampVoltage
Response Time Dead Short<300 ns
Response Time to PS Slow Turn Off<80 μs
Reverse Voltage ThresholdResistor-Adjustable (40mV to 800mV)
Thickness (mm)0.9
Transient Voltage Withstanding (V)24
Width (mm)3

Description

The ISL6146 represents a family of OR-ing MOSFET controllers capable of OR-ing voltages from 1V to 18V. Together with suitably sized N-channel power MOSFETs, the ISL6146 increases power distribution efficiency when replacing a power OR-ing diode in high current applications. It provides gate drive voltage for the MOSFET(s) with a fully integrated charge pump. The ISL6146 allows users to adjust with external resistor(s) the VOUT - VIN trip point, which adjusts the control sensitivity to system power supply noise. An open drain FAULT pin will indicate if a conditional or FET fault has occurred. The ISL6146A and ISL6146B are optimized for very low voltage operation, down to 1V with an additional independent bias of 3V or greater. The ISL6146C provides a voltage compliant mode of operation down to 3V with programmable undervoltage lock out and overvoltage protection threshold levels. The ISL6146D and ISL6146E are like the ISL6146A and ISL6146B respectively, but do not have conduction state reporting via the fault output.