Skip to main content
Renesas Electronics Corporation
Negative Voltage Hot Plug Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MTG
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (ISL6140CBZ-T)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
Adjustable Gate RampYes
Adjustable or Fixed OC VTHFixed
Advanced Fault ProtectionNo
Bias Voltage Range (V)-80 - -10
Controlled Voltages (V)-10 - 80
Internal / External FETExt
Length (mm)4.9
MOQ2500
Outputs (#)1
Parametric CategoryHot Swap/Hot Plug Controllers
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Qualification LevelStandard
Regulation or Latch-Off for OvercurrentLatch-Off
ReportingPWRGD-bar
System Management: System Resets, Power Indicators, Fault DetectionYes
UV/OV FeatureUV/OV Lockout
VBIAS (Max) (V)-10
VBIAS (Min) (V)-80
Width (mm)3.9

Description

The ISL6140 is an 8 Ld, negative voltage hot plug controller that allows a board to be safely inserted and removed from a live backplane. Inrush current is limited to a programmable value by controlling the gate voltage of an external N-channel pass transistor. The pass transistor is turned off if the input voltage is less than the undervoltage threshold, or greater than the overvoltage threshold. A programmable electronic circuit breaker protects the system against shorts. The active low PWRGD signal can be used to directly enable a power module (with a low enable input). The ISL6150 is the same part, but with an active high PWRGD signal.