Skip to main content
Renesas Electronics Corporation
12V Power Distribution Controllers

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MTF
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (ISL6115ACBZ-T)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
Adjustable Gate RampYes
Adjustable or Fixed OC VTHAdjustable
Advanced Fault ProtectionYes
Bias Voltage Range (V)12 - 12
Controlled Voltages (V)12 - 12
Internal / External FETExt
Length (mm)4.9
MOQ5000
Outputs (#)1
Parametric CategoryHot Swap/Hot Plug Controllers
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Qualification LevelStandard
Regulation or Latch-Off for OvercurrentCurrent Regulation
ReportingPGOOD + Fault Off
System Management: System Resets, Power Indicators, Fault DetectionYes
UV/OV FeatureUV Lockout
VBIAS (Max) (V)12
VBIAS (Min) (V)12
Width (mm)3.9

Description

This fully featured hot swap power controller targets +12V applications. The ISL6115A with its integrated charge pump has a higher (6. 5V vs 5V) gate drive than its sister part the ISL6115 making this part an immediate efficiency improvement replacement. This IC features programmable overcurrent (OC) detection, current regulation (CR) with time delay to latch-off and soft-start. The current regulation level is set by 2 external resistors; RISET sets the CR Vth and the other is a low ohmic sense resistor across, which the CR Vth is developed. The CR duration is set by an external capacitor on the CTIM pin, which is charged with a 20µA current once the CR Vth level is reached. The IC then quickly pulls down the GATE output latching off the pass FET.