Skip to main content
Renesas Electronics Corporation
Precision Low Power FGA™ Voltage References

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PAB
Lead Count (#):3
Pkg. Dimensions (mm):2.9 x 1.3 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL60002BIH312Z-TK)Download

Product Attributes

Lead Count (#)3
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Country of AssemblyTHAILAND
Country of Wafer FabricationUSA
Hysteresis (ppm)100
IS (mA)0.0009
ISINK (Max) (mA)7
ISOURCE (Max) (mA)7
Initial Accuracy (% Vout) (% Vout)0.08
Initial Accuracy (mV (±)) (mV (±))1
LTD Stability (ppm)50
Length (mm)2.9
Low Frequency Noise (µVPP)30
MOQ1000
Output Noise (Typical)30 µVPP
Parametric CategoryVoltage References
Pkg. Dimensions (mm)2.9 x 1.3 x 0.00
Pkg. TypeSOT23
Price (USD)$3.99218
Qualification LevelStandard
Supply Voltage Vs Range2.7 to 5.5
TechnologyFloating Gate Array
Temperature Coefficient (ppm/°C)20
VOUT (V)1.25
VS (Max) (V)5.5
VS (Min) (V)2.7
Width (mm)1.3

Description

The ISL60002 FGA voltage references are very high precision analog voltage references fabricated using the Renesas proprietary Floating Gate Analog (FGA) technology and feature low supply voltage operation at ultra-low 350nA operating current. Additionally, the ISL60002 family features guaranteed initial accuracy as low as ±1. 0mV and 20ppm/°C temperature coefficient. The initial accuracy and temperature stability performance of the ISL60002 family, plus the low supply voltage and 350nA power consumption, eliminates the need to compromise thermal stability for reduced power consumption, making it an ideal companion to high resolution, low power data conversion systems. Special Note: Post-assembly x-ray inspection may lead to permanent changes in device output voltage and should be minimized or avoided.