| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LEF |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 5.0 x 5.0 x 0.90 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | QFN |
| Carrier Type | Tube |
| MOQ | 144 |
| Bandwidth (MHz) | 153 |
| Channels (#) | 3 |
| Delay (Max) (ns) | 62 |
| Delay Increment (ns) | 2 |
| Gain Min | 1 |
| IBIAS (nA) | 6000 |
| IOUT (A) | 0.053 |
| IS per Amp (mA) | 115 |
| Lead Count (#) | 20 |
| Length (mm) | 5 |
| PSRR (db) | 58 |
| Pb (Lead) Free | No |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.90 |
| Qualification Level | Standard |
| Slew Rate (V/µs) | 550 |
| Temp. Range (°C) | -40 to +85°C |
| Thickness (mm) | 0.9 |
| Width (mm) | 5 |
Support is limited to customers who have already adopted these products.
The ISL59920, ISL59921, ISL59922, and ISL59923 are triple analog delay lines that provide skew compensation between three high-speed signals. These parts are ideal for compensating for the skew introduced by a typical CAT-5, CAT-6 or CAT-7 cable (with differing electrical lengths on each twisted pair) when transmitting analog video. Using a simple serial interface, the ISL59920, ISL59921, ISL59922, and ISL59923’s delays are programmable in steps of 2, 1. 5, 1, or 2ns (respectively) for up to a total delay of 62, 46. 5, 31, or 30ns (respectively) on each channel. The gain of the video amplifiers can be set to x1 (0dB) or x2 (6dB) for back-termination. The delay lines require a ±5V supply.