Skip to main content
200MHz Single Supply Video Driver With Charge Pump

Package Information

CAD Model: View CAD Model
Pkg. Type: QSOP
Pkg. Code: MLG
Lead Count (#): 16
Pkg. Dimensions (mm): 4.90 x 3.91 x 1.42
Pitch (mm): 0.64

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 2
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (ISL59833IAZ-T7) Download

Product Attributes

Lead Count (#) 16
Carrier Type Reel
Moisture Sensitivity Level (MSL) 2
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +85°C
Country of Assembly MALAYSIA
Country of Wafer Fabrication NETHERLANDS
Bandwidth (MHz) 200
Channels (#) 3
Diff Gain (%) 0.07
Diff Phase (°) 0.06
Enable Yes
Gain Error / Measurement Error (Max) 1.5
Gain Min 2
IOUT (A) 0.05
IS per Amp (mA) 32.3
Length (mm) 4.9
MOQ 1000
Noise VN (nV/√Hz) 20
Offset Voltage (Max) (mV) 25
PSRR (db) 62
Pitch (mm) 0.6
Pkg. Dimensions (mm) 4.9 x 3.9 x 1.42
Pkg. Type QSOP
Price (USD) $4.8375
Qualification Level Standard
Rail-to-Rail Input Yes
Rail-to-Rail Output Yes
Single Supply Voltage Range (V) 3 - 3.6
Slew Rate (V/µs) 500
Thermal Shutdown No
Thickness (mm) 1.42
Topology [Rail 1] VFA
VOUT (V) 5.1
VS (Max) (V) 3.6
VS (Min) (V) 3
Width (mm) 3.9
field__slew_rate_typical_ 500

Description

The ISL59833 is a revolutionary device that allows true singlesupply operation of video amplifiers. Designed for systems requiring output swing below ground but lacking a negative power supply, the ISL59833 generates the required negative rail internally from a +3. 3V power supply. This allows for DC-accurate coupling of video onto a 75Ω double-terminated line. The buffers have an integrated 6dB, eliminating the need for external gain-setting resistors. An external reference voltage can be applied to the REF pin to shift the analog video level down by the desired amount.