Skip to main content

Features

  • Triple single-supply buffer
  • Operates from single +3.3V supply
  • No output DC blocking capacitor needed
  • Fixed gain of 2 output buffer
  • Output three-statable
  • Enable/disable function
  • Charge pump power down function
  • 50MHz 0.1dB bandwidth
  • 200MHz -3dB bandwidth
  • Pb-free plus anneal available (RoHS compliant)

Description

The ISL59830A is a revolutionary device that allows true single-supply operation of video amplifiers. The device runs off a single 3. 3V supply and generates the required negative voltage internally. This allows for DC-accurate coupling of video onto a 75Ω double-terminated line. Since the buffers have an integrated 6dB gain, the only external components required are the 75Ω termination resistors and a small capacitor. An input reference voltage can be supplied to shift the analog video level down by an amount equal to the reference (typically 0. 6V).

Applications

  • Driving video

Applied Filters: