Skip to main content
Renesas Electronics Corporation
True Single Supply Video Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:MLJ
Lead Count (#):16
Pkg. Dimensions (mm):4.9 x 3.9 x 1.47
Pitch (mm):0.6

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL59830IAZ-T13)Download

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Bandwidth (MHz)200
Channels (#)3
Diff Gain (%)0.07
Diff Phase (°)0.06
EnableYes
Gain Error / Measurement Error (Max)1.5
Gain Min2
IOUT (A)0.05
IS per Amp (mA)40
Length (mm)4.9
MOQ2500
Noise VN (nV/√Hz)20
Offset Voltage (Max) (mV)25
PSRR (db)90
Pitch (mm)0.6
Pkg. Dimensions (mm)4.9 x 3.9 x 1.47
Pkg. TypeQSOP
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)3 - 3.6
Slew Rate (V/µs)500
Thermal ShutdownNo
Thickness (mm)1.47
Topology [Rail 1]VFA
VOUT (V)5.1
VS (Max) (V)3.6
VS (Min) (V)3
Width (mm)3.9
field__slew_rate_typical_500

Description

The ISL59830 is a revolutionary device that allows true singlesupply operation of video amplifiers. The device runs off a single 3. 3V supply and generates the required negative voltage internally. This allows for DC-accurate coupling of video onto a 75Ω double-terminated line. Since the buffers have an integrated 6dB gain, no external gain setting resistors are required. An input reference voltage can be supplied to shift the analog video level down by an amount equal to the reference (typically 0. 6V).