Skip to main content
Renesas Electronics Corporation
1GHz Triple Multiplexing Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LLK
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 6.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQFN
Lead Count (#)32
Carrier TypeTube
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Bandwidth (MHz)1000
ConfigurationTriple 4 to 1
Diff Gain (%)0.02
Diff Phase (°)0.02
Gain Min0.98
IOUT (A)0.13
IS (mA)53
Length (mm)5
MOQ360
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 6.0 x 0.90
Qualification LevelStandard
Slew Rate (V/µs)1200
Thickness (mm)0.9
Width (mm)6

Description

Support is limited to customers who have already adopted these products.

The ISL59424 and ISL59445 are 1GHz bandwidth multiplexing amplifiers designed primarily for video input switching. These MUX-amps exhibit a fixed gain of 1 and also feature a high speed three-state to enable the output of multiple devices to be wired together. All logic inputs have pull-downs to ground and may be left floating. The EN pin, when pulled high, sets the ISL59424 and ISL59445 in to low current mode - consuming just 15mW. An added feature in the ISL59424 is a latch enable function (LE) that allows independent logic control using a common logic bus. When LE is high the last logic state is preserved.