Skip to main content
Laser Diode Driver with Serial Control and Write Current DAC

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LSN
Lead Count (#):24
Pkg. Dimensions (mm):3.99 x 3.99 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (ISL58792CRTZ-T13)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)24
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
FMAX (MHz)1300
Fall Time0.00045
IOUT (A)1
Internal OscillatorYes
Length (mm)4
MOQ5000
ModulationAdjustable
OutputCurrent
Parametric ApplicationsCombination DVD, CD, and Blue Writable Drives, BD Camcorders, BD Video Recorders
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.75
Pkg. TypeTQFN
Qualification LevelStandard
Rise Time (μs)0.65
Supply Voltage (V)4.5 - 5.7
Thickness (mm)0.75
VS (Max) (V)5.7
VS (Min) (V)4.5
Width (mm)4

Description

The ISL58792 is a highly integrated, single supply laser diode driver designed to support multi-standard writable optical drives in CD, DVD, and Blu-Ray formats at various speeds. It is a ‘hybrid’ part having an interface compatible with a conventional LDD, but an internal architecture similar to a write strategy LDD. This combination adds versatility to the conventional interface. The rise time, fall time and overshoot of all outputs are adjustable to compensate for high and low resistance lasers. The ISL58792 architecture includes dual write current banks, which can be selected using the bank select line, BSEL. This eliminates the need to synchronize the serial port to the media. The oscillator is internally activated through program assignment to attach to any WEN state. The WEN lines have internal 100 terminators. There is a skew detector on the WEN receiver outputs.