Skip to main content
Renesas Electronics Corporation
10-Bit, +3.3V, 210/130MSPS, CommLink High-Speed D/A Converter

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MNE
Lead Count (#):28
Pkg. Dimensions (mm):9.7 x 4.4 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0040

Product Attributes

Lead Count (#)28
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Conversion Rate (Max) (kSPS)210000
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Differential NonLinearity LSB0.5
Integral NonLinearity LSB0.5
Length (mm)9.7
MOQ400
Output I/VI
Pitch (mm)0.7
Pkg. Dimensions (mm)9.7 x 4.4 x 0.00
Pkg. TypeTSSOP
Power (text)110mW at 200Msps
Qualification LevelStandard
Resolution (bits)10
SFDR (Typical) to Nyquist71dBc 10MHz@130Msps
Supply Voltage Vs Range3.3
VREF (V)Int/Ext
VS (Max) (V)3.3
VS (Min) (V)3.3
Width (mm)4.4

Description

Support is limited to customers who have already adopted these products.

The ISL5761 is a 10-bit, 130/210+MSPS (Mega Samples Per Second), CMOS, high-speed, low power, D/A (digital-to-analog) converter, designed specifically for use in high-performance communication systems such as base transceiver stations utilizing 2.5G or 3G cellular protocols. This device complements the ISL5x61 family of high-speed converters, which include 10, 12 and 14-bit devices.