Skip to main content
Renesas Electronics Corporation
Dual, High-Speed MOSFET Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MXI
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 4.4 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL55110IVZ-T)Download

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.7
Pkg. Dimensions (mm)3.0 x 4.4 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationSINGAPORE
Drivers (#)2
Fall Time0.0015
IS (mA)3.5
Input Signal (Max)5.5
Input Signal Range0 to VP
Input Supply (Max) (VP)5.5 - 5.5
Input Supply Range (V)2.7 - 5.5
Input Voltage (Max) (V)5.5
Length (mm)3
MOQ2500
Operating Freq (Max) (MHz)70
Output Signal (Max) (V)13.2
Output Signal Range0 to 13.2
Peak Output Current IPK (A)3.5
Pkg. TypeTSSOP
Qualification LevelStandard
RDS (ON) (Ohms)3
Rise Time (μs)1.5
Turn Off Delay (ns)40
Turn On Delay (ns)40
VBIAS (Min) (V)2.7
Width (mm)4.4

Description

The ISL55110 is a dual high-speed MOSFET driver intended for applications requiring accurate pulse generation and buffering. Target applications include ultrasound, charge-coupled device (CCD) imaging, piezoelectric distance sensing, and clock generation circuits. With a wide output voltage range and low ON-resistance, these devices can drive a variety of resistive and capacitive loads with fast rise and fall times, allowing high-speed operation with low skew, as required in large CCD array imaging applications. The ISL55110 is compatible with 3.3V and 5V logic families and incorporates tightly controlled input thresholds to minimize the effect of input rise time on output pulse width. The device has a pair of in-phase drivers. And, it has a power-down mode for low power consumption during equipment standby times, making it ideal for portable products. The ISL55110 is available in 16 Ld exposed pad QFN packaging and an 8 Ld TSSOP and is specified for operation over the full -40 °C to +85 °C temperature range.