| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LJC |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 1.00 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL55110IRZ-T7A) | Download |
| Lead Count (#) | 16 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 1.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Assembly Location | MALAYSIA |
| Wafer Fab Location | SINGAPORE |
| Drivers (#) | 2 |
| Fall Time | 0.0015 |
| IS (mA) | 3.5 |
| Input Signal (Max) | 5.5 |
| Input Signal Range | 0 to VP |
| Input Supply (Max) (VP) | 5.5 - 5.5 |
| Input Supply Range (V) | 2.7 - 5.5 |
| Input Voltage (Max) (V) | 5.5 |
| Length (mm) | 4 |
| MOQ | 250 |
| Operating Freq (Max) (MHz) | 70 |
| Output Signal (Max) (V) | 13.2 |
| Output Signal Range | 0 to 13.2 |
| Peak Output Current IPK (A) | 3.5 |
| Pkg. Type | QFN |
| Price (USD) | $2.87511 |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 3 |
| Rise Time (μs) | 1.5 |
| Thickness (mm) | 1 |
| Turn Off Delay (ns) | 40 |
| Turn On Delay (ns) | 40 |
| VBIAS (Min) (V) | 2.7 |
| Width (mm) | 4 |
The ISL55110 is a dual high-speed MOSFET driver intended for applications requiring accurate pulse generation and buffering. Target applications include ultrasound, charge-coupled device (CCD) imaging, piezoelectric distance sensing, and clock generation circuits. With a wide output voltage range and low ON-resistance, these devices can drive a variety of resistive and capacitive loads with fast rise and fall times, allowing high-speed operation with low skew, as required in large CCD array imaging applications. The ISL55110 is compatible with 3.3V and 5V logic families and incorporates tightly controlled input thresholds to minimize the effect of input rise time on output pulse width. The device has a pair of in-phase drivers. And, it has a power-down mode for low power consumption during equipment standby times, making it ideal for portable products. The ISL55110 is available in 16 Ld exposed pad QFN packaging and an 8 Ld TSSOP and is specified for operation over the full -40 °C to +85 °C temperature range.