Skip to main content

Features

  • Input Impedance of 75Ω Single-Ended
  • Output Impedance of 100Ω Differential
  • Noise Figure of 5.4dB
  • OIP3 of 26dBm
  • Input Return Loss of 27dB
  • Pb-Free (RoHS Compliant)

Description

The ISL55016 is a high performance gain block which can match a 75Ω single-ended source to a 100Ω differential load. This feature makes the ISL55016 ideal for a wide range of general-purpose applications such as Satellite TV. The ISL55016 can be used as single-ended to differential converter and eliminates the need for an external balun structure.

Applications

  • Active Balun Function
  • LNB and LNB-T (HDTV) Amplifiers
  • IF Gain Blocks for Satellite and Terrestrial STBs
  • PA Driver Amplifier
  • Wireless Data, Satellite
  • Bluetooth/WiFi
  • Satellite Locator and Signal Strength Meters

Applied Filters: