Skip to main content
Renesas Electronics Corporation
High Supply Voltage 200MHz Unity-Gain Stable Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSC
Lead Count (#):14
Pkg. Dimensions (mm):8.7 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (ISL55004IBZ-T7)Download

Product Attributes

Lead Count (#)14
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
2nd Harmonic (dB)-72
3rd Harmonic (dB)-80
AVOL (dB)86.44
Bandwidth (MHz)200
CMRR (dB)90
Channels (#)4
Diff Gain (%)0.01
Diff Phase (°)0.05
Distortion Conditions2Vpp, 2MHz
EnableNo
Gain Min1
IBIAS (nA)600
IOUT (A)0.14
IS per Amp (mA)8.5
Length (mm)8.7
MOQ1000
Noise VN (nV/√Hz)12
Offset Voltage (Max) (mV)5
Output Headroom (V)2.25
PSRR (db)100
Pitch (mm)1.3
Pkg. Dimensions (mm)8.7 x 3.9 x 0.00
Pkg. TypeSOICN
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)5 - 30
Slew Rate (V/µs)300
Thermal ShutdownNo
Topology [Rail 1]VFA
VOUT (V)10.7
VS (Max) (V)30
VS (Min) (V)5
Width (mm)3.9
field__slew_rate_typical_300

Description

The ISL55004 is a high speed, low power, low cost monolithic operational amplifier. The ISL55004 is unity-gain stable and features a 300V/µs slew rate and 200MHz bandwidth while requiring only 8. 5mA of supply current per amplifier. The power supply operating range of the ISL55004 is from ±15V down to ±2. 5V. For single-supply operation, the ISL55004 operates from 30V down to 5V. The ISL55004 also features an extremely wide output voltage swing of -12. 75V/+13. 4V with VS = ±15V and RL = 1kΩ. At a gain of +1, the ISL55004 has a -3dB bandwidth of 200MHz with a phase margin of 55°. Because of its conventional voltage-feedback topology, the ISL55004 allow the use of reactive or non-linear elements in its feedback network. This versatility combined with low cost and 140mA of output-current drive makes the ISL55004 an ideal choice for price-sensitive applications requiring low power and high speed. The ISL55004 is in a 14 Ld SO (0. 150) package and specified for operation over the full -40°C to +85°C temperature range.