Features
- Single supply operation (VDD): +2.7V to +5.0V
- Negative signal handling
- Low OFF capacitance for high-speed USB: 4pF
- Power off protection
- THD+N at 1mW into 32Ω Load: <0.02%
- Audio muting: >110dB
- Low power consumption: 21µW with 3V supply
- Low power shutdown mode
- USB VBUS hot plug operation
- Available in 8 Ld TDFN (2mm x 2mm) or 10 Ld µTQFN (1.8mm x 1.4mm) package
Description
The ISL54409 is a dual single-pole/single-throw (SPST) switch that provides a very low distortion audio path for a stereo headphone and can be connected in a wired-OR configuration at the switch outputs with USB 2.0 High-Speed signals for audio/USB signal multiplexing to a common connector. The audio switch path can be disabled to provide high signal isolation, preventing crosstalk between the audio codec and USB data signals. The ISL54409 analog switch is negative swing capable with a single supply voltage and maintains excellent THD performance within a signal range of -1V to +1V. The switch terminals have low pin capacitance (4pF typical), minimizing impact to USB 2.0 High-Speed signals. The ISL54409 offers a low power shutdown mode and is available in an 8 Ld TDFN (2mm x 2mm) or a 10 Ld µTQFN (1.8mm x 1.4mm) package. The device operates over a temperature range of -40 °C to +85 °C.
Applications
- Consumer entertainment systems
- MP3 and other personal media players
- Cellular/Mobile phones
- PDAs
Applied Filters: