Skip to main content
Renesas Electronics Corporation
Stereo Click and Pop Eliminator with Audio Muting

Package Information

CAD Model:View CAD Model
Pkg. Type:uTQFN
Pkg. Code:LUA
Lead Count (#):10
Pkg. Dimensions (mm):1.8 x 1.4 x 0.00
Pitch (mm):0.4

Environmental & Export Classifications

RoHS (ISL54406IRUZ-T)Download
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeuTQFN
Carrier TypeReel
ConfigurationDual NO
Insertion Loss @ 20kΩ Load (dB)0.6
Lead Count (#)10
Length (mm)1.8
MOQ3000
Moisture Sensitivity Level (MSL)1
Off-Isolation @ 20kHz, 20kΩ Load (dB)110
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Pitch (mm)0.4
Pkg. Dimensions (mm)1.8 x 1.4 x 0.00
Qualification LevelStandard
RDS (ON) (Ohms)2.5
Switch or MUXSwitch
THD N 32Ω Load @ 3.9mW (%)0.03
Temp. Range (°C)-40 to +85°C
Type of SwitchSPST
VS (Max) (V)3.6
VS (Min) (V)2.7
Width (mm)1.4

Description

The ISL54406 is a dual single-pole/single-throw (SPST) switch that provides a very low distortion audio path for a stereo headphone or high impedance line-in load. This path can be interrupted to provide >110dB of off-isolation for signal muting purposes into 32Ω or high impedance loads such as consumer entertainment system line-inputs, MP3 docking systems for a powered speaker or automotive entertainment system in-line or cassette interfaces. Recovery from muting is instant even with very large DC blocking capacitors. The ISL54406 also has comprehensive click and pop elimination measures to prevent these artifacts from occurring in the load due to system power-up/power-down, codec enable/disable, headphone hot plug-in, and audio muting on/off situations. The click and pop elimination is effective in low and high impedance loads and requires no external timing components to deal with DC blocking capacitors placed between the single supply codec and the load. The ISL54406 is available in a 10 Ld TDFN (3mm x 3mm) or a tiny 10 Ld µTQFN (1.8mm x 1.4mm) ultra-thin package. It operates over a temperature range of -40 °C to +85 °C.