| CAD Model: | View CAD Model |
| Pkg. Type: | TDFN |
| Pkg. Code: | LNM |
| Lead Count (#): | 10 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 0.75 |
| Pitch (mm): | 0.5 |
| RoHS (ISL54406IRTZ) | Download |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TDFN |
| Carrier Type | Tube |
| Configuration | Dual NO |
| Insertion Loss @ 20kΩ Load (dB) | 0.6 |
| Lead Count (#) | 10 |
| Length (mm) | 3 |
| MOQ | 2000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Off-Isolation @ 20kHz, 20kΩ Load (dB) | 110 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.75 |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 2.5 |
| Switch or MUX | Switch |
| THD N 32Ω Load @ 3.9mW (%) | 0.03 |
| Temp. Range (°C) | -40 to +85°C |
| Thickness (mm) | 0.75 |
| Type of Switch | SPST |
| VS (Max) (V) | 3.6 |
| VS (Min) (V) | 2.7 |
| Width (mm) | 3 |
The ISL54406 is a dual single-pole/single-throw (SPST) switch that provides a very low distortion audio path for a stereo headphone or high impedance line-in load. This path can be interrupted to provide >110dB of off-isolation for signal muting purposes into 32Ω or high impedance loads such as consumer entertainment system line-inputs, MP3 docking systems for a powered speaker or automotive entertainment system in-line or cassette interfaces. Recovery from muting is instant even with very large DC blocking capacitors. The ISL54406 also has comprehensive click and pop elimination measures to prevent these artifacts from occurring in the load due to system power-up/power-down, codec enable/disable, headphone hot plug-in, and audio muting on/off situations. The click and pop elimination is effective in low and high impedance loads and requires no external timing components to deal with DC blocking capacitors placed between the single supply codec and the load. The ISL54406 is available in a 10 Ld TDFN (3mm x 3mm) or a tiny 10 Ld µTQFN (1.8mm x 1.4mm) ultra-thin package. It operates over a temperature range of -40 °C to +85 °C.