Skip to main content
Renesas Electronics Corporation
CD/MP3 Quality Stereo 2:1 Multiplexer with Click and Pop Elimination

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MZQ
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 0.90
Pitch (mm):0.7

Environmental & Export Classifications

RoHS (ISL54405IVZ)Download
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Carrier TypeTube
ConfigurationDiff 2x1
Insertion Loss @ 20kΩ Load (dB)0.02
Lead Count (#)16
Length (mm)5
MOQ1920
Moisture Sensitivity Level (MSL)1
Off-Isolation @ 20kHz, 20kΩ Load (dB)125
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.7
Pkg. Dimensions (mm)5.0 x 4.4 x 0.90
Qualification LevelStandard
RDS (ON) (Ohms)1.9
Switch or MUXStereo Mux
THD N 20kΩ Load @ 2VRMS (%)0.0006
THD N 32Ω Load @ 3.9mW (%)0.0004
Temp. Range (°C)-40 to +85°C
Thickness (mm)0.9
Type of SwitchDPDT
VS (Max) (V)5
VS (Min) (V)3.3
Width (mm)4.4

Description

The ISL54405 is a single supply, bidirectional, dual single-pole/double-throw (SPDT) ultra-low distortion, high OFF-isolation analog switch that can pass analog signals that are positive and negative with respect to ground. It is primarily targeted at consumer and professional audio switching applications such as computer sound cards and home theater products. The inputs can accommodate ground referenced signals up to 2VRMS while operating from a single 3.3V or 5V DC supply. The digital logic inputs are 1.8V logic-compatible when using a single 3.3V or 5V supply. It can be used in both AC or DC coupled ground referenced applications. The ISL54405 features a soft-switch feature and click/pop circuitry at each signal pin that eliminates clicks and pops associated with power-up/down conditions of the preceding amplifier outputs. With -106dB THD+N performance with a 2VRMS signal into 20kΩ load, superior signal muting, high PSRR and very flat frequency response, the ISL54405 meets the exacting requirements of consumer and professional audio engineers. The ISL54405 is available in 16 Ld TSSOP, 16 Ld 3mm x 3mm TQFN, and 16 Ld 2.6mm x 1.8mm µTQFN packages. It’s specified for operation over the -40 °C to +85 °C temperature range.