Skip to main content
Renesas Electronics Corporation
Wideband Differential 3:1 Multiplexer

Package Information

CAD Model:View CAD Model
Pkg. Type:uTQFN
Pkg. Code:LWF
Lead Count (#):12
Pkg. Dimensions (mm):2.2 x 1.4 x 0.00
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)12
Carrier TypeReel
Pitch (mm)0.4
Pkg. Dimensions (mm)2.2 x 1.4 x 0.00
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
BW USB Full-Speed (MHz)1600
BW USB High-Speed (MHz)1600
Channels (#)2
Configuration2 x 3:1
FunctionMUX
IS (mA)0.0065
Iccq (µA)6.5
Leakage (nA)25
Length (mm)2.2
MOQ3000
Pkg. TypeuTQFN
Qualification LevelStandard
RDS (ON) (Ohms)6
Supply Voltage Vdd (V)4.6 - 4.6
Switch ControlLogic Level
VDD Range (V) (V)2.7 - 4.6
Vcc (V)2.7 to 4.6
Width (mm)1.4

Description

The Intersil ISL54233 is a single supply differential 3 to 1 multiplexer that operates from a single supply in the range of 2. 7V to 4. 6V. It was designed to multiplex between three different differential data sources, allowing the multiplexing of USB 2. 0 high speed data signals, UART data signals and digital video through a common headphone connector in Personal Media Players and other portable battery powered devices. The switch channels have low ON capacitance and high bandwidth (1. 6GHz) to pass USB high speed signals (480Mbps) and digital video signals with minimal edge and phase distortion and can swing rail-to-rail to pass UART and full-speed USB signals. All channels of the multiplexer can be turned OFF (disabled) by driving the C0 and C1 logic pins to the low state. The ISL54233 is available in a tiny 12 Ld 2. 2mmx1. 4mm ultra-thin QFN and 12 Ld 3mmx3mm TQFN package. It operates over a temperature range of -40°C to +85°C.