Skip to main content
Renesas Electronics Corporation
High-Speed USB 2.0 (480Mbps) Multiplexer

Package Information

CAD Model:View CAD Model
Pkg. Type:uTQFN
Pkg. Code:LLV
Lead Count (#):10
Pkg. Dimensions (mm):2.1 x 1.6 x 0.00
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL54222AIRU1Z-T)Download

Product Attributes

Lead Count (#)10
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pkg. Dimensions (mm)2.1 x 1.6 x 0.00
Pitch (mm)0.5
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Temp. Range (°C)-40 to +85°C
BW USB Full-Speed (MHz)782
BW USB High-Speed (MHz)782
ConfigurationHS/FS
IS (mA)0.0058
Length (mm)2.1
MOQ3000
Pkg. TypeuTQFN
Qualification LevelStandard
Supply Voltage Vdd (V)3.3 - 3.3
Switch ControlLogic Level
VDD Range (V) (V)1.8 - 3.3
Width (mm)1.6

Description

The ISL54222A is a single-supply, dual 2:1 multiplexer that operates on a supply voltage ranging from 1.8V to 3.3V. It features two Single Pole/Double Throw (SPDT) switches configured as a Double Pole/Double Throw (DPDT) switch. This device is designed for switching or routing USB high-speed and full-speed signals in portable, battery-powered products.

The 4.4Ω switches support rail-to-rail operation and are specifically optimized to pass USB full-speed data signals (0V to 3.3V) and USB high-speed data signals (0V to 400mV) with a single supply as low as 1.8V. With high bandwidth and low capacitance, the switches ensure minimal distortion when transmitting USB high-speed data signals.

The digital logic inputs are compatible with 1.8V logic levels when the device is powered by a 1.8V to 3.3V supply. Additionally, the ISL54222A includes an output enable pin that can disable all switches, placing the device in a low-power state.

The ISL54222A is available in four package options: 10 Ld 1.8mm x 1.4mm µTQFN, 10 Ld 2.1mm x 1.6mm µTQFN, 10 Ld TDFN, and 10 Ld MSOP. It operates over a temperature range of -40°C to +85°C.