Skip to main content
Renesas Electronics Corporation
USB 2.0 High-Speed/UART Dual SP3T (Dual 3 to 1 Multiplexer)

Package Information

CAD Model:View CAD Model
Pkg. Type:uTQFN
Pkg. Code:LWF
Lead Count (#):12
Pkg. Dimensions (mm):2.2 x 1.4 x 0.00
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)12
Carrier TypeReel
Pitch (mm)0.4
Pkg. Dimensions (mm)2.2 x 1.4 x 0.00
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
BW USB Full-Speed (MHz)800
BW USB High-Speed (MHz)800
Channels (#)2
Configuration2 x 3:1
FunctionMUX
IS (mA)0.0065
Iccq (µA)6.5
Leakage (nA)25
Length (mm)2.2
MOQ3000
Pkg. TypeuTQFN
Qualification LevelStandard
RDS (ON) (Ohms)6
Supply Voltage Vdd (V)4.6 - 4.6
Switch ControlLogic Level
VDD Range (V) (V)2.7 - 4.6
Vcc (V)2.7 to 4.6
Width (mm)1.4

Description

The Intersil ISL54216 is a single supply dual SP3T analog switch that operates from a single supply in the range of 2. 7V to 4. 6V. It was designed to multiplex between three different differential data sources, allowing the multiplexing of USB 2. 0 high speed and/or UART data signals through a common headphone connector in Personal Media Players and other portable battery powered devices. The switch channels have very low ON capacitance and high bandwidth to pass USB high speed signals (480Mbps) with minimal edge and phase distortion and can swing rail-to-rail to pass UART and full-speed USB signals. The ISL54216 is available in a tiny 12 Ld 2. 2mmx1. 4mm ultra-thin QFN and 12 Ld 3mmx3mm TQFN packages. It operates over a temperature range of -40°C to +85°C.