Skip to main content
Renesas Electronics Corporation
USB 2.0 High-Speed x 2 Channels/Stereo Audio Dual SP3T (Dual 3-to-1 Multiplexer)

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LMV
Lead Count (#):12
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL54214IRTZ)Download

Product Attributes

Lead Count (#)12
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Audio Input Range (±V)1.5
Audio THD @32Ω (%)0.045
BW USB High-Speed (MHz)700
Channels (#)2
Click Pop CircuitryNo
Configuration2 x 3:1
FunctionSwitch/MUX
IS (mA)0.0062
Iccq (µA)0.001
Length (mm)3
MOQ4000
Pkg. TypeTQFN
Qualification LevelStandard
RDS (ON) (Ohms)2.3
Supply Current Power Down (µA)0.5
Supply Voltage Vdd (V)4.6 - 4.6
Switch ControlLogic Level
Thickness (mm)0.75
VDD Range (V) (V)2.7 - 4.6
Vcc (V)2.7 to 4.6
Width (mm)3

Description

The ISL54214 is a single-supply dual SP3T analog switch that operates from a single supply in the range of 2.7V to 4.6V. It was designed to multiplex between audio stereo signals and two different USB 2.0 High-Speed differential data signals. The audio channels allow signal swings below ground, allowing the multiplexing of the voice and data signals through a common headphone connector in personal media players and other portable battery-powered devices. The audio switch cells can pass ±1V ground-referenced audio signals with very low distortion (<0.03% THD+N when driving 5mW into 32Ω loads). The USB switch cells have very low ON capacitance (8pF) and high bandwidth to pass USB High-Speed signals (480Mbps) with minimal edge and phase distortion. The ISL54214 is available in a tiny 12 Ld 2.2mm x 1.4mm ultra-thin QFN and 12 Ld 3mm x 3mm TQFN packages. It operates over a temperature range of -40 °C to +85 °C.