Skip to main content
Renesas Electronics Corporation
MP3/USB 2.0 High-Speed Switch with Negative Signal Handling/Click and Pop Suppression

Package Information

CAD Model:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LNM
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL54211IRTZ)Download

Product Attributes

Lead Count (#)10
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Audio Input Range (±V)1.5
Audio THD @32Ω (%)0.014
BW USB High-Speed (MHz)700
Click Pop CircuitryYes
ConfigurationUSB/MP3
IS (mA)0.007
Length (mm)3
MOQ2000
Pkg. TypeTDFN
Qualification LevelStandard
Supply Current Power Down (µA)2.4
Supply Voltage Vdd (V)5 - 5
Switch ControlLogic Level
Thickness (mm)0.75
VDD Range (V) (V)2.7 - 5
Width (mm)3

Description

The ISL54211 dual Single Pole/Double Throw (SPDT) switches combine low distortion audio and accurate USB 2.0 High-Speed data (480Mbps) signal switching in the same low voltage device. When operated with a 2.7V to 5.0V single supply, these analog switches allow audio signal swings below-ground, allowing the use of a common USB and audio headphone connector in personal media players and other portable battery-powered devices. The ISL54211 logic control pins are 1.8V compatible with a supply voltage of 2.7V to 3.6V, which allows for control via a standard microcontroller. The part has an audio enable control pin (CTRL) to open all in-line switches and activate the audio click and pop circuitry. The high off-isolation and special click/pop circuitry of the audio switches eliminate clicks and pops in the headphones when the audio CODEC drivers are powering up or down or when a headphone is inserted or removed from the headphone jack. It's available in a tiny 10 Ld 1.8mm x 1.4mm ultra-thin µTQFN package and a 10 Ld 3mm x 3mm TDFN package. It operates over a temperature range of -40 °C to +85 °C.