Skip to main content
Renesas Electronics Corporation
MP3/USB 2.0 High-Speed Switch with Negative Signal Handling/Click and Pop Suppression

Package Information

CAD Model:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LNM
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL54210IRTZ-T)Download

Product Attributes

Lead Count (#)10
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Audio Input Range (±V)1.5
Audio THD @32Ω (%)0.014
BW USB High-Speed (MHz)700
Click Pop CircuitryYes
ConfigurationUSB/MP3
IS (mA)0.007
Length (mm)3
MOQ6000
Pkg. TypeTDFN
Qualification LevelStandard
Supply Current Power Down (µA)2.4
Supply Voltage Vdd (V)3.6 - 3.6
Switch ControlVBUS
Thickness (mm)0.75
VDD Range (V) (V)2.7 - 3.6
Width (mm)3

Description

The ISL54210 dual Single Pole/Double Throw (SPDT) switch combines low distortion audio and accurate USB 2.0 High-Speed data (480Mbps) signal switching in the same low voltage device. When operated with a 2.7V to 3.6V single supply, these analog switches allow audio signal swings below-ground, allowing the use of a common USB and audio headphone connector in personal media players and other portable battery-powered devices. The ISL54210 incorporates circuitry for the detection of the USB VBUS voltage, which is used to switch between the audio and USB signal sources. It has an enable pin (CTRL) to open all switches and activate the audio click/pop (C/P) circuitry. The high off-isolation and special C/P circuitry of the audio switches eliminate clicks and pops in the headphones when the audio CODEC drivers are powering up/down or when a headphone is inserted or removed from the jack. It's available in a tiny 10 Ld 1.8mm x 1.4mm ultra-thin µTQFN package and a 10 Ld 3mm x 3mm TDFN package. It operates over a temperature range of -40 °C to +85 °C.