Skip to main content
Renesas Electronics Corporation
USB 2.0 High/Full-Speed Multiplexer

Package Information

CAD Model:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LKM
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL54200IRZ-T)Download

Product Attributes

Lead Count (#)10
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
BW USB Full-Speed (MHz)550
BW USB High-Speed (MHz)880
Channels (#)2
Configuration2 x 2:1
FunctionMUX
IS (mA)2.0E-5
Iccq (µA)6.2
Leakage (nA)20
Length (mm)3
MOQ6000
Pitch (mm)0.5
Pkg. TypeTDFN
Qualification LevelStandard
RDS (ON) (Ohms)2.3
Supply Voltage Vdd (V)5.5 - 5.5
Switch ControlLogic Level
Thickness (mm)0.75
VDD Range (V) (V)2.7 - 5.5
Vcc (V)2.7 to 5.5
Width (mm)3

Description

The ISL54200 dual 2:1 multiplexer IC is a single supply part that can operate from a single 2.7V to 5.5V supply. It contains two Single Pole/Double Throw (SPDT) switches configured as a Double Pole Double Throw (DPDT). The part was designed for switching between USB High-Speed and USB Full-Speed sources in portable battery-powered products. The 7Ω normally-closed (NC) FSx switches can swing rail-to-rail and were specifically designed to pass USB Full-Speed data signals (12Mbps) that range from 0V to 3.6V. The 4.5Ω normally-open (NO) HSx switches have high bandwidth and low capacitance and were specifically designed to pass USB High-Speed data signals (480Mbps) with minimal distortion. The part can be used in personal media players and other portable battery-powered devices that need to switch between a high-speed transceiver and a full-speed transceiver while connected to a single USB host (computer). The digital logic inputs are 1.8V logic compatible when operated with a 2.7V to 3.6V supply. The part has an enable pin to open all switches. It can be used to facilitate proper bus disconnect and connection when switching between USB sources. The ISL54200 is available in a 10 Ld 3mm x 3mm TDFN and a small 10 Ld 2.1mm x 1.6mm µTQFN package. It operates over a temperature range of -40 °C to +85 °C.