| CAD Model: | View CAD Model |
| Pkg. Type: | FBGA |
| Pkg. Code: | VFB |
| Lead Count (#): | 256 |
| Pkg. Dimensions (mm): | 17.0 x 17.0 x 1.03 |
| Pitch (mm): | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | FBGA |
| Carrier Type | Tray |
| MOQ | 90 |
| Clock Rate (MHz) | 95 |
| Data | 16 Bits |
| Decimation Factors | 4 to gt 16k |
| Filtering | CIC HB Programmable FIR Re-Sampler |
| Lead Count (#) | 256 |
| Length (mm) | 17 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | No |
| Pb Free Category | Solder Ball Terminal |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 17.0 x 17.0 x 1.03 |
| Qualification Level | Standard |
| Temp. Range (°C) | -40 to +85°C |
| Thickness (mm) | 1.03 |
| Width (mm) | 17 |
The ISL5416 four-channel wideband programmable digital downconverter (WPDC) is designed for high dynamic range applications such as cellular basestations where the processing of multiple channels is required in a small physical space. The WPDC combines four channels in a single package, each including an NCO, a digital mixer, digital filters, an AGC, and a resampling filter. All channels are independently programmable and may be updated in real time. Each of the four channels can select any of the four digital input buses. Each of the tuners can process a W-CDMA channel. Channels may be cascaded or polyphased for increased bandwidth. Selectable outputs include I samples, Q samples and AGC gain. Outputs from the part are available over the parallel, serial or microprocessor interfaces.