Skip to main content
Renesas Electronics Corporation
TMDS Regenerators with Multiplexers

Package Information

CAD Model:View CAD Model
Pkg. Type:MQFP
Pkg. Code:QFE
Lead Count (#):128
Pkg. Dimensions (mm):20.0 x 14.0 x 2.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMQFP
Carrier TypeTray
MOQ330
Channels (#)4
Internal Input Termination (Ω)50, 100 or Disconnected
Lead Count (#)128
Length (mm)20
Pb (Lead) FreeNo
Pitch (mm)0.5
Pixel Rate (Max) (MHz)165
Pkg. Dimensions (mm)20.0 x 14.0 x 2.75
Programmable EqualizationYes
Programmable Pre-EmphasisYes
Qualification LevelStandard
Temp. Range (°C)0 to +70°C
Thickness (mm)2.75
Topology [Rail 1]TMDS Regenerator
VS (V)3.3
Width (mm)14

Description

Support is limited to customers who have already adopted these products.

The ISL54100, ISL54101, ISL54102 are high-performance TMDS (Transition Minimized Differential Signaling) timing regenerators and multiplexers. The receiver contains a programmable equalizer and a clock data recovery (CDR) function for each of the 3 TMDS pairs in an HDMI or DVI signal. The TMDS data outputs of the ISL54100 are regenerated and perfectly aligned to the regenerated TMDS clock signal, creating an extremely clean, low-jitter DVI/HDMI signal that can be easily decoded by any TMDS receiver. The ISL54100's design and package footprint supports many compound configurations. Two ISL54100s can create a DualLink 4:1 mux, a 4:2 crosspoint, or an 8:1 mux. Additional ISL54100s can create larger combinations of these building blocks. The ISL54102 with its 2:1 multiplexing function serves applications with fewer inputs, while the ISL54101 can be used as a cable extender, to clean up a noisy/jittery TMDS source, or to provide a very stable TMDS signal to a marginal DVI or HDMI receiver. Certified HDMI 1. 3a compliant by the HDMI ATC for the following features: 12 bit Deep Color (1080i/720p guaranteed, 1080p typical), x. v. Color™, and all HDMI1. 3 audio formats and options.