Skip to main content
Renesas Electronics Corporation
Negative Signal Swing, Sub-ohm, Dual SPST with Click and Pop Elimination Single Supply Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LNM
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (ISL54064IRTZ)Download
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTDFN
Carrier TypeTube
MOQ2000
ConfigurationDual NC
Lead Count (#)10
Length (mm)3
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Qualification LevelStandard
RDS (ON) (Ohms)0.65
Switch or MUXStereo Switch
THD N 20kΩ Load @ 2VRMS (%)0.04
THD N 32Ω Load @ 3.9mW (%)0.02
Temp. Range (°C)-40 to +85°C
Thickness (mm)0.75
Type of SwitchSPST
VS (Max) (V)6.5
VS (Min) (V)1.8
Width (mm)3

Description

The ISL54064 device is a low ON-resistance, low voltage, bidirectional, dual single-pole/single-throw (SPST) analog switch. It is designed to operate from a single +1.8V to +6.5V supply and pass signals that swing down to 6.5V below the positive supply rail. Targeted applications include battery-powered equipment that benefit from low rON (0.56Ω), low power consumption (20nA) and fast switching speeds (tON = 55ns, tOFF = 18ns). The digital inputs are 1.8V logic-compatible up to a +3V supply. The ISL54064 also features integrated circuitry to eliminate click and pop noise to an audio speaker. This device is offered in a small form factor package, alleviating board space limitations. It is available in a tiny 10 Ld 1.8mm x 1.4mm µTQFN or 10 Ld 3mm x 3mm TDFN package. The ISL54064 is a committed dual single-pole/single-throw (SPST) that consists of two normally closed (NC) switches with independent logic control.