Skip to main content
Renesas Electronics Corporation
Negative Signal Swing, Sub-ohm, Dual SPST Single Supply Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:uTQFN
Pkg. Code:LUA
Lead Count (#):10
Pkg. Dimensions (mm):1.8 x 1.4 x 0.00
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL54061IRUZ-T)Download

Product Attributes

Lead Count (#)10
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.4
Pkg. Dimensions (mm)1.8 x 1.4 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Temp. Range (°C)-40 to +85°C
Channels (#)1
Charge Injection (pC)170
ConfigurationNC
Drain Capacitance (pF)100
IS (mA)0.0001
Leakage (nA)8.13
Length (mm)1.8
MOQ3000
Pkg. TypeuTQFN
Qualification LevelStandard
RDS (ON) (Ohms)0.52
Source Cap (pf)36
Switch or MUXSwitch
TOFF (ns)23
TON (ns)43
Type of SwitchSPST
VCC (Single) (V)1.8 - 6.5
Vcc (V)1.8 to 6.5
Width (mm)1.4

Description

The ISL54061 device is a low ON-resistance, low voltage, bidirectional, dual single-pole/single-throw (SPST) analog switch. It is designed to operate from a single +1.8V to +6.5V supply and pass signals that swing down to 6.5V below the positive supply rail. Targeted applications include battery-powered equipment that benefit from low rON (0.56Ω), low power consumption (8nA) and fast switching speeds (tON = 55ns, tOFF = 18ns). The digital inputs are 1.8V logic-compatible up to a +3V supply. This device is offered in a small form factor package, alleviating board space limitations. It is available in a tiny 10 Ld 1.8mm x 1.4mm µTQFN or 10 Ld 3mm x 3mm TDFN package. The ISL54061 is a committed dual single-pole/single-throw (SPST) that consists of two normally closed (NC) switches with independent logic control.