Skip to main content
Renesas Electronics Corporation
Negative Signal Swing, Sub-Ohm, Dual SPDT Single Supply Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LKM
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL54059IRTZ)Download

Product Attributes

Lead Count (#)10
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Channels (#)2
Charge Injection (pC)170
Configuration2 x 2:1
Drain Capacitance (pF)100
FunctionSwitch/MUX
IS (mA)0.0001
Iccq (µA)0.06
Leakage (nA)8.13
Length (mm)3
MOQ2000
Pkg. TypeTDFN
Qualification LevelStandard
RDS (ON) (Ohms)0.52
Source Cap (pf)36
Switch or MUXSwitch/MUX
TOFF (ns)23
TON (ns)43
Thickness (mm)0.75
Type of SwitchSPDT
VCC (Single) (V)1.8 - 6.5
Vcc (V)1.8 to 6.5
Width (mm)3

Description

The ISL54059 device is a low ON-resistance, low voltage, bidirectional, dual single-pole/double-throw (SPDT) analog switch. It is designed to operate from a single +1.8V to +6.5V supply and pass signals that swing down to 6.5V below the positive supply rail. Targeted applications include battery-powered equipment that benefit from low rON (0.56Ω), low power consumption (8nA) and fast switching speeds (tON = 55ns, tOFF = 18ns). The digital inputs are 1.8V logic-compatible up to a +3V supply. The ISL54059 is offered in a small form factor package, alleviating board space limitations. It is available in a tiny 10 Ld 1.8mm x 1.4mm µTQFN or 10 Ld 3mm x 3mm TDFN package. This device is a committed dual single-pole/double-throw (SPDT) that consists of two normally open (NO) and two normally closed (NC) switches with independent logic control. This configuration can be used as a dual 2-to-1 multiplexer.