Skip to main content
Renesas Electronics Corporation
Ultra Low ON-Resistance, Low-Voltage, Single Supply, Dual 4 to 1 Analog Multiplexer

Package Information

CAD Model:View CAD Model
Pkg. Type:uTQFN
Pkg. Code:LUB
Lead Count (#):16
Pkg. Dimensions (mm):2.6 x 1.8 x 0.00
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL54058IRUZ-T)Download

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Temp. Range (°C)-40 to +85°C
Country of AssemblyMALAYSIA, THAILAND
Country of Wafer FabricationTAIWAN
Channels (#)8
Configuration2 x 4:1
Drain Capacitance (pF)201
FunctionMUX
IS (mA)5.0E-5
Iccq (µA)0.06
Leakage (nA)8
Length (mm)2.6
MOQ3000
Pitch (mm)0.4
Pkg. Dimensions (mm)2.6 x 1.8 x 0.00
Pkg. TypeuTQFN
Price (USD)$2.754
Qualification LevelStandard
RDS (ON) (Ohms)0.41
Source Cap (pf)44
Switch or MUXMUX
TOFF (ns)29
TON (ns)29
VCC (Single) (V)1.6 - 3.6
Vcc (V)1.6 to 3.6
Width (mm)1.8

Description

The Intersil ISL54058 device contains precision, bidirectional, analog switches configured as a dual 4-channel multiplexer/demultiplexer, designed to operate from a single +1.6V to +3.6V supply. ON resistance is 0.41Ω with a +3V supply and 0.61Ω with a single +1.8V supply. Each switch can handle rail to rail analog signals. The off-leakage current is only 4nA max at +25°C or 40nA max at +85°C with a +3.3V supply. All digital inputs are 1.8V logic-compatible when using a single +3V supply. The ISL54058 is a dual 4 to 1 multiplexer device that is offered in a 16 Ld 2.6x1.8x0.5mm µTQFN package.