| CAD Model: | View CAD Model |
| Pkg. Type: | LQFP |
| Pkg. Code: | QMB |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 7.0 x 7.0 x 0.00 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | LQFP |
| Carrier Type | Tray |
| Filter Subtype | DDS |
| Filtering | None |
| Frequency Resolution | 48 |
| Input Data (Bits) | 14 |
| Input Rate (MSPS) | 125 |
| Lead Count (#) | 48 |
| Length (mm) | 7 |
| MOQ | 250 |
| Modulation Formats | QPSK, FSK |
| Output | Analog |
| Pb (Lead) Free | No |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 7.0 x 7.0 x 0.00 |
| Qualification Level | Standard |
| Temp. Range (°C) | -40 to +85°C |
| Width (mm) | 7 |
The 14-bit ISL5314 is a complete direct digital synthesizer (DDS) system in a single 48 Ld LQFP package. A 48-bit programmable carrier NCO (numerically controlled oscillator) and a high-speed 14-bit digital-to-analog converter (DAC) are integrated into a stand-alone DDS. The DDS accepts 48-bit center and offset frequency control information via a parallel processor interface. A 40-bit frequency tuning word can also be loaded via an asynchronous serial interface. Modulation control is provided by 3 external pins. The PH0 and PH1 pins select phase offsets of 0°, 90°, 180°, and 270°, while the ENOFR pin enables or zeros the offset frequency word to the phase accumulator. The parallel processor interface has an 8-bit write-only data input C(7:0), a 4-bit address A(3:0) bus, a Write Strobe (WR), and a Write Enable. The processor can update all registers simultaneously by loading a set of master registers, then transfer all master registers to the slave registers by asserting the UPDATE pin.