Skip to main content
Renesas Electronics Corporation
Four-Channel Programmable Digital DownConverter

Package Information

CAD Model:View CAD Model
Pkg. Type:FBGA
Pkg. Code:VBK
Lead Count (#):196
Pkg. Dimensions (mm):12.0 x 12.0 x 1.02
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeFBGA
Carrier TypeTray
MOQ189
Clock Rate (MHz)95
Data16 Bits
Decimation Factors4 to gt 16k
FilteringCIC HB Programmable FIR Re-Sampler
Lead Count (#)196
Length (mm)12
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeNo
Pb Free CategorySolder Ball Terminal
Pitch (mm)0.8
Pkg. Dimensions (mm)12.0 x 12.0 x 1.02
Qualification LevelStandard
Temp. Range (°C)-40 to +85°C
Thickness (mm)1.02
Width (mm)12

Description

The ISL5216 Quad Programmable Digital Downconverter (QPDC) is designed for high dynamic range applications such as cellular basestations where multiple channel processing is required in a small physical space. The QPDC combines into a single package a set of four channels which include: digital mixers, a quadrature carrier NCO, digital filters, a resampling filter, a cartesian to polar coordinate converter, and an automatic gain control (AGC) loop. The ISL5216 accepts four channels of 16-bit fixed or up to 14-bit mantissa/3-bit exponent floating point real or complex digitized IF samples which are mixed with local quadrature sinusoids. Each channel carrier NCO frequency is set independently by the microprocessor. The output of the mixers is filtered with CIC and FIR filters, with a variety of decimation options. Gain adjustment is provided on the filtered signal. The digital AGC provides a gain adjust range of up to 96dB with programmable thresholds and slew rates. A cartesian to polar coordinate converter provides magnitude and phase outputs. A frequency discriminator is also provided to allow FM demodulation. Selectable outputs include I samples, Q samples, magnitude, phase, frequency, and AGC gain. The output resolution is selectable from a 4-bit fixed point to a 32-bit floating point. Output bandwidths in excess of 1MHz are achievable using a single channel. Wider bandwidths are available by cascading or polyphasing multiple channels.