Skip to main content
Renesas Electronics Corporation
Ultra Low ON-Resistance, Low-Voltage, Single Supply, Differential 4 to 1 Analog Multiplexer

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LFC
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0 x 0.80
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Channels (#)8
Charge Injection (pC)65
Configuration2 x 4:1
Drain Capacitance (pF)232
IS (mA)5.0E-5
Leakage (nA)50
Length (mm)3
MOQ1000
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.80
Pkg. TypeTQFN
Qualification LevelStandard
RDS (ON) (Ohms)0.47
Source Cap (pf)62
Switch or MUXMUX
TOFF (ns)14
TON (ns)24
Thickness (mm)0.8
VCC (Single) (V)1.65 - 4.5
Vcc (V)1.65 to 4.5
Width (mm)3

Description

Support is limited to customers who have already adopted these products.

The Intersil ISL43L841 device contains precision, bidirectional, analog switches configured as a differential 4-channel multiplexer/demultiplexer. It is designed to operate from a single +1.65V to +4.5V supply. The device has an inhibit pin to simultaneously open all signal paths. With a supply voltage of 4.2V and logic high voltage of 2.85V at the logic inputs, the part draws only 20µA max of ICC current. ON resistance is 0.47Ω with a +4.3V supply and 0.65Ω with a single +1.8V supply. Each switch can handle rail to rail analog signals. A channel can handle 300mA of continuous current. The part has low quiescent power consumption of 0.23µW max. All digital inputs are 1.8V logic-compatible when using a single +3V supply. The ISL43L841 is a differential 4 to 1 multiplexer device that is offered in a 16 Ld 3x3 TQFN package.