Skip to main content

Features

  • Drop in Replacement for the STG3699
  • ON Resistance (RON)
  • V+ = +4.3V 0.24Ω
  • V+ = +3.0V 0.26Ω
  • V+ = +1.8V 0.45Ω
  • RON Matching between Channels 0.05Ω
  • RON Flatness Across Signal Range 0.05Ω
  • Single Supply Operation +1.1V to +4.5V
  • Low Power Consumption (PD) 0.2µW
  • Fast Switching Action (V+ = +4.3V)
  • tON 8ns
  • tOFF 5ns
  • Guaranteed Break-Before-Make
  • 1.8V Logic Compatible (+3V supply)
  • Available in 16 lead 3x3 QFN
  • ESD HBM Rating
  • COM Pins 9kV
  • All Other Pins 4kV
  • Pb-Free Available as an Option (see Ordering Info)

Description

Support is limited to customers who have already adopted these products.

The Intersil ISL43L420 device is a low ON-resistance, low voltage, bidirectional, Quad SPDT (Dual DPDT) analog switch designed to operate from a single +1. 1V to +4. 5V supply. Targeted applications include battery-powered equipment that benefit from low RON (0. 24Ω) and fast switching speeds (tON = 8ns, tOFF = 5ns). The digital logic input is 1. 8V logic-compatible when using a single +3V supply. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This part may be used to mux-in additional functionality while reducing ASIC design risk. The ISL43L420 is offered in a small form factor package, alleviating board space limitations. The ISL43L420 is a committed Quad SPDT that consists of four normally open (NO) and four normally (NC) switches. This configuration can also be used as a diff dual 2-to-1 multiplexer/demultiplexer or a dual 2-to1 multiplexer/demultiplexer. The ISL43L420 is pin compatible with the STG3699.

Applications

  • Battery Powered, Handheld, and Portable Equipment Cellular/Mobile Phones Pagers Laptops, Notebooks, Palmtops
  • Portable Test and Measurement
  • Medical Equipment
  • Audio and Video Switching

Applied Filters: