Skip to main content
Ultra Low ON-Resistance, +1.1V to +4.5V Single Supply, SPDT Analog Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:SC70
Pkg. Code:PHT
Lead Count (#):6
Pkg. Dimensions (mm):2.01 x 1.24 x 0.50
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL43L210IHZ-T7A)Download

Product Attributes

Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationTAIWAN
Channels (#)1
Charge Injection (pC)25
ConfigurationMIX
Drain Capacitance110
IS (mA)5.0E-5
Leakage (nA)30
Length (mm)2
MOQ250
Pitch (mm)0.7
Pkg. Dimensions (mm)2.0 x 1.2 x 0.50
Pkg. TypeSC70
Price (USD)$1.37028
Qualification LevelStandard
RDS (ON) (Ohms)0.38
Source Cap (pf)40
Supply Voltage Vcc Range1.1 to 4.5
Switch or MUXSwitch
TOFF (ns)3
TON (ns)7
Thickness (mm)0.5
Type of SwitchSPDT
VCC (Single) (V)1.1 - 4.5
Width (mm)1.2

Description

The Intersil ISL43L210 device is a low ON-resistance, low voltage, bidirectional, single pole/double throw (SPDT) analog switch designed to operate from a single +1. 1V to +4. 5V supply. Targeted applications include battery powered equipment that benefit from low on-resistance and fast switching speeds (tON = 7ns, tOFF = 3ns). The digital logic input is 1. 8V CMOS compatible when using a single +3V supply. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This part may be used to mux-in additional functionality while reducing ASIC design risk. The ISL43L210 is offered in a 6 lead SC70 package, alleviating board space limitations. The ISL43L210 is a committed SPDT that consist of one normally open (NO) and one normally closed (NC) switch. This configuration can also be used as a 2-to-1 multiplexer.