Skip to main content
Renesas Electronics Corporation
Low-Voltage, Single and Dual Supply, Dual 4 to 1 Multiplexer Analog Switch with Enable

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LJN
Lead Count (#):20
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL43840IRZ)Download

Product Attributes

Lead Count (#)20
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Channels (#)4
Charge Injection (pC)0.3
ConfigurationDual
Drain Capacitance (pF)18
IS (mA)0.0001
Leakage (nA)0.002
Length (mm)4
MOQ1500
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Pkg. TypeQFN
Qualification LevelStandard
RDS (ON) (Ohms)39
Source Cap (pf)3
Switch or MUXMUX
TOFF (ns)18
TON (ns)32
Thickness (mm)0.9
VCC (Single) (V)2 - 12
Vcc (V)2 to 12, ±2 to ±6
Width (mm)4

Description

The Intersil ISL43841 device is a precision, bidirectional, analog switches configured as a a dual 4 channel multiplexer/ demultiplexer designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. The device has a latch bar pin to lock in the last switch address. ON resistance of 39Ω with a ±5V supply and 125Ω with a +3. 3V supply. Each switch can handle rail to rail analog signals. The off-leakage current is only 0. 1nA at +25°C or 2. 5nA at +85°C. All digital inputs have 0. 8V to 2. 4V logic thresholds, ensuring TTL/CMOS logic compatibility when using a single 3. 3V or +5V supply or dual ±5V supplies.