Skip to main content
Renesas Electronics Corporation
I2C Bus Buffer with Rise Time Accelerators and Hot Swap Capability

Package Information

CAD Model:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LKC
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL33001IRT2Z-T)Download

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Assembly LocationMALAYSIA
Wafer Fab LocationTAIWAN
Accelerator Current (mA)10
Accelerator Trigger (V)0.3
Hot SwapYes
Length (mm)3
MOQ6000
Pkg. TypeTDFN
Qualification LevelStandard
Supply Current Icc (µA)2.2
Thickness (mm)0.75
VOS (mV)45
Vcc (V)2.3 to 5.5
Width (mm)3

Description

The ISL33001 two-channel bus buffer provides the buffering necessary to extend the bus capacitance beyond the 400pF maximum specified by the I2C specification. In addition, the ISL33001 features rise time accelerator circuitry to reduce power consumption from passive bus pull-up resistors and improve data-rate performance. The device also includes hot-swap circuitry to prevent corruption of the data and clock lines when I2C devices are plugged into a live backplane. The ISL33001 operates at supply voltages from +2.3V to +5.5V at a temperature range of -40 °C to +85 °C.