| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MOU |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL33001IBZ-T) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Assembly Location | TAIWAN |
| Wafer Fab Location | TAIWAN |
| Accelerator Current (mA) | 10 |
| Accelerator Trigger (V) | 0.3 |
| Hot Swap | Yes |
| Length (mm) | 4.9 |
| MOQ | 2500 |
| Pkg. Type | SOICN |
| Qualification Level | Standard |
| Supply Current Icc (µA) | 2.2 |
| VOS (mV) | 45 |
| Vcc (V) | 2.3 to 5.5 |
| Width (mm) | 3.9 |
The ISL33001 two-channel bus buffer provides the buffering necessary to extend the bus capacitance beyond the 400pF maximum specified by the I2C specification. In addition, the ISL33001 features rise time accelerator circuitry to reduce power consumption from passive bus pull-up resistors and improve data-rate performance. The device also includes hot-swap circuitry to prevent corruption of the data and clock lines when I2C devices are plugged into a live backplane. The ISL33001 operates at supply voltages from +2.3V to +5.5V at a temperature range of -40 °C to +85 °C.