Skip to main content
Renesas Electronics Corporation
±16.5kV ESD Protected, +125C, 3.0V to 5.5V, SOT-23/TDFN Packaged, Low Power, RS-485/RS-422 Transmitters

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PBX
Lead Count (#):6
Pkg. Dimensions (mm):2.9 x 1.7 x 0.00
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL3295EFHZ-T7A)Download

Product Attributes

Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Assembly LocationMALAYSIA
Wafer Fab LocationUSA
Advanced Fault ProtectionNo
Advanced FeaturesHigh Speed
Data Rate (Mbps)20
Data Rate RS-485/RS-23220
Devices Allowed on Bus256
ESD Level (contact discharge)±8kV
ESD StandardIEC 61000-4-2
Half/Full DuplexTx Only
High ESD ProtectionYes-IEC61000
Hot PlugYes
IS Enabled/Disabled120 µA
Length (mm)2.9
MOQ250
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 1.7 x 0.00
Pkg. TypeSOT23
Price (USD)$1.49181
Primary FeatureESD Protected RS-485/422
Qualification LevelStandard
Receivers (#)0
SHDN ICC0.01 µA
Secondary FeatureHigh Speed
Slew Rate LimitedNo
Supply Voltage Vcc (Min)3
Supply Voltage Vcc (Min) (V)3
Transmitters (#)1
Tx/Rx EnableYes
Tx/Rx per Port1,0
VL PinNo
Vcc (V)3-5.5
Width (mm)1.7

Description

A 26% smaller footprint is available with the ISL3298E TDFN package. This device also features a logic supply pin (VL) that sets the switching points of the DE and DI inputs to be compatible with a lower supply voltage in mixed voltage systems. For companion single RS-485 receivers in micro packages, please see the ISL3280E, ISL3281E, ISL3282E, ISL3283E, ISL3284E datasheet.