| CAD Model: | View CAD Model |
| Pkg. Type: | TDFN |
| Pkg. Code: | LQE |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 2.0 x 3.0 x 0.75 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | No |
| Pb Free Category | Solder Plate |
| MOQ | 3000 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Devices Allowed on Bus | 256 |
| Die Sale Availability? | No |
| Flow | Harsh Environment & MIL-STD-883 |
| Half/Full Duplex | N/A |
| High ESD Protection | Yes-IEC61000 |
| Hot Plug | No |
| IS Enabled/Disabled | 500 µA |
| Length (mm) | 2 |
| Output High Voltage (V) | VCC-0.4 |
| Output Low Voltage (V) | 0.4 |
| PROTO Availability? | No |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 2.0 x 3.0 x 0.75 |
| Pkg. Type | TDFN |
| Primary Feature | ESD Protected RS-485/422 |
| Qualification Level | Standard |
| Rating | Harsh Environment |
| Receivers (#) | 1 |
| SHDN ICC | 20 µA |
| Secondary Feature | High Speed |
| Supply Voltage (Min) | 3 |
| Supply Voltage (max) (V) | 5.5 - 5.5 |
| Supply Voltage (min) (V) | 3 - 3 |
| Supply Voltage Vcc (Min) | 3 |
| Supply Voltage Vcc (Min) (V) | 3 |
| Thickness (mm) | 0.75 |
| Transmitters (#) | 0 |
| Tx/Rx Enable | Yes |
| VL Pin | Yes |
| Vcc (V) | 3.0-5.5 |
| Width (mm) | 3 |
The Intersil ISL3282EMRTEP is a ±16. 5kV IEC61000 ESD protected, 3. 0V to 5. 5V powered, single receiver that meets both the RS-485 and RS-422 standards for balanced communication. This receiver has very low bus currents (+125μA/-100μA), so it presents a true “1/8 unit load” to the RS-485 bus. This allows up to 256 receivers on the network without violating the RS-485 specification’s 32 unit load maximum and without using repeaters. Receiver inputs feature a “Full Fail-Safe” design, which ensures a logic high Rx output if Rx inputs are floating, shorted, or terminated but undriven. The ISL3282EMRTEP includes an active low enable pin and is offered in the Military Temperature range (-55°C to +125°C). A 26% smaller footprint is available with the TDFN package. This device also features a logic supply pin (VL) that sets the VOH level of the RO output (and the switching points of the RE/RE input) to be compatible with another supply voltage in mixed voltage systems. Device Information The specifications for an Enhanced Product (EP) device are defined in a Vendor Item Drawing (VID), which is controlled by the Defense Supply Center in Columbus (DSCC). “Hot-links” to the applicable VID and other supporting application information are provided on our website.