Skip to main content
±60V Fault Protected, 3.3V to 5V, ±20V Common Mode Range, RS-485/RS-422 Transceivers with Cable Invert and ±15kV ESD

Package Information

CAD Model: View CAD Model
Pkg. Type: MSOP
Pkg. Code: MRR
Lead Count (#): 8
Pkg. Dimensions (mm): 0.12 x 0.12 x 0.0
Pitch (mm): 0.026

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
RoHS (ISL32457EIUZ-T7A) Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 8
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Pitch (mm) 0.7
Pkg. Dimensions (mm) 3.0 x 3.0 x 0.00
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +85°C
Cable Invert Yes
Common Mode Input Range (V) -20 - 20
Data Rate (Mbps) 0.25
Devices Allowed on Bus 128
Fault Voltage Level (±V) 60
Half/Full Duplex Half
High ESD Protection Yes
Hot Plug No
Length (mm) 3
MOQ 250
Pkg. Type MSOP
Primary Feature Overvoltage Protected RS-485/422
Qualification Level Standard
Receivers (#) 1
SHDN ICC 10 µA
Slew Rate Limited Yes
Supply Current Icc (µA) 2.1
Supply Voltage Vcc (Min) (V) 3
Supply Voltage Vcc Range 3.0-5.5
Transmitters (#) 1
Tx/Rx Enable Tx Only
VL Pin No
Width (mm) 3

Description

The ISL3245xE are 3. 3V to 5V powered, fault protected, extended Common-Mode Range (CMR) differential transceivers for balanced communication. The RS-485 bus pins (driver outputs and receiver inputs) are protected against overvoltages up to ±60V, and against ±15kV ESD strikes. These transceivers operate in environments with common-mode voltages up to ±20V (exceeds the RS-485 requirement), making this RS-485 family one of the most robust on the market. The transmitters are RS-485 compliant with VCC ≥ 4. 5V and deliver a 1. 1V differential output voltage into the RS-485 specified 54Ω load even with VCC = 3V. The receiver (Rx) inputs feature a full fail-safe design that ensures a logic-high Rx output if the Rx inputs are floating, shorted, or on a terminated but undriven (idle) bus. The Rx full fail-safe operation is maintained even when the Rx input polarity is switched (cable invert function on ISL32457E and ISL32459E). The ISL32457E and ISL32459E include a cable invert function that reverses the polarity of the Rx and Tx bus pins in case the cable is misconnected during installation.