Features
- Fault protected RS-485 bus pins: up to ±40V
- Extended common-mode range: ±15V - larger than required for RS-485
- ±15kV HBM ESD protection on RS-485 bus pins
- Wide supply range: 3V to 5.5V
- Cable invert pin corrects for reversed cable connections while maintaining Rx full fail-safe functionality (ISL32437E only)
- 1/4 Unit load for up to 128 devices on the bus
- High transient overvoltage tolerance: ±60V
- Full fail-safe (open, short, terminated) RS-485 receivers
- Choice of RS-485 data rates: 250kbps or 1Mbps
- Low quiescent supply current: 2.1mA
- Ultra low shutdown supply current: 10µ
- Pb-free (RoHS compliant)
Description
The ISL32430E, ISL32432E, ISL32433E, ISL32435E, and ISL32437E are 3. 3V to 5V powered, fault protected, extended common-mode range differential transceivers for balanced communication. The RS-485 bus pins, driver outputs and receiver inputs, are protected against overvoltages up to ±40V and against ±15kV ESD strikes. Additionally, these transceivers operate in environments with common-mode voltages up to ±15V (exceeds the RS-485 requirement), making this RS-485 family one of the most robust on the market. The transmitters are RS-485 compliant with VCC ≥ 4. 5V and deliver a 1. 1V differential output voltage into the RS-485 specified 54Ω load even with VCC = 3V. The receiver (Rx) inputs feature a full fail-safe design that ensures a logic high Rx output if the Rx inputs are floating, shorted, or on a terminated but undriven (idle) bus. The Rx full fail-safe operation is maintained even when the Rx input polarity is switched (cable invert function on ISL32437E). The ISL32437E includes a cable invert function that reverses the polarity of the Rx and Tx bus pins if the cable is misconnected during installation.
Parameters
| Attributes | Value |
|---|---|
| Transmitters (#) | 1 |
| Receivers (#) | 1 |
| Fault Voltage Level (±V) | 40 |
| Common Mode Input Range (V) | 15 - 15 |
| Devices Allowed on Bus | 128 |
| Half/Full Duplex | Full |
| Cable Invert | Yes |
| High ESD Protection | Yes |
| Hot Plug | No |
| Data Rate (Mbps) | 1 |
| Supply Voltage Vcc Range | 3.3-5.5 |
| Slew Rate Limited | Yes |
| Tx/Rx Enable | Yes |
| Supply Current Icc (µA) | 2.1 |
| SHDN ICC | 10 µA |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| MSOP | 3.0 x 3.0 x 0.85 | 10 | 0.5 |
Applications
- Utility Meters/Automated Meter Reading Systems
- Air Conditioning Systems
- Security Camera Networks
- Building Lighting and Environmental Control Systems
- Industrial/Process Control Networks
Applied Filters: