Skip to main content

Features

  • Fault protected RS-485 bus pins: up to ±40V
  • Extended common-mode range: ±15V - larger than required for RS-485
  • ±15kV HBM ESD protection on RS-485 bus pins
  • Wide supply range: 3V to 5.5V
  • Cable invert pin corrects for reversed cable connections while maintaining Rx full fail-safe functionality (ISL32437E only)
  • 1/4 Unit load for up to 128 devices on the bus
  • High transient overvoltage tolerance: ±60V
  • Full fail-safe (open, short, terminated) RS-485 receivers
  • Choice of RS-485 data rates: 250kbps or 1Mbps
  • Low quiescent supply current: 2.1mA
  • Ultra low shutdown supply current: 10µ
  • Pb-free (RoHS compliant)

Description

The ISL32430E, ISL32432E, ISL32433E, ISL32435E, and ISL32437E are 3. 3V to 5V powered, fault protected, extended common-mode range differential transceivers for balanced communication. The RS-485 bus pins, driver outputs and receiver inputs, are protected against overvoltages up to ±40V and against ±15kV ESD strikes. Additionally, these transceivers operate in environments with common-mode voltages up to ±15V (exceeds the RS-485 requirement), making this RS-485 family one of the most robust on the market. The transmitters are RS-485 compliant with VCC ≥ 4. 5V and deliver a 1. 1V differential output voltage into the RS-485 specified 54Ω load even with VCC = 3V. The receiver (Rx) inputs feature a full fail-safe design that ensures a logic high Rx output if the Rx inputs are floating, shorted, or on a terminated but undriven (idle) bus. The Rx full fail-safe operation is maintained even when the Rx input polarity is switched (cable invert function on ISL32437E). The ISL32437E includes a cable invert function that reverses the polarity of the Rx and Tx bus pins if the cable is misconnected during installation.

Parameters

Attributes Value
Transmitters (#) 1
Receivers (#) 1
Fault Voltage Level (±V) 40
Common Mode Input Range (V) -15 - 15
Devices Allowed on Bus 128
Half/Full Duplex Half
Cable Invert Yes
High ESD Protection Yes
Hot Plug No
Data Rate (Mbps) 0.25
Supply Voltage Vcc Range 3.3-5.5
Slew Rate Limited Yes
Tx/Rx Enable Yes
Supply Current Icc (µA) 2.1
SHDN ICC 10 µA

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
MSOP 3.0 x 3.0 x 0.00 8 0.7
SOICN 4.9 x 3.9 x 0.00 8 1.3

Applications

  • Utility Meters/Automated Meter Reading Systems
  • Air Conditioning Systems
  • Security Camera Networks
  • Building Lighting and Environmental Control Systems
  • Industrial/Process Control Networks

Applied Filters: