Skip to main content
5V, RS-485/RS-422 Differential Transceiver

Package Information

CAD Model: View CAD Model
Pkg. Type: MSOP
Pkg. Code: MQR
Lead Count (#): 8
Pkg. Dimensions (mm): 0.12 x 0.12 x 0.0
Pitch (mm): 0.03

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (ISL3152EIUZ-T7A) Download

Product Attributes

Lead Count (#) 8
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Pitch (mm) 0.7
Pkg. Dimensions (mm) 3.0 x 3.0 x 0.00
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +85°C
Country of Assembly MALAYSIA
Country of Wafer Fabrication UNITED STATES
Advanced Features Ruggedized
Data Rate (Mbps) 0.115
Devices Allowed on Bus 256
Half/Full Duplex Half
High ESD Protection Yes-IEC61000
Hot Plug Yes
IS Enabled/Disabled 800/700 µA
Length (mm) 3
MOQ 250
Pkg. Type MSOP
Price (USD) $1.57951
Primary Feature ESD Protected RS-485/422
Qualification Level Standard
Receivers (#) 1
SHDN ICC 0.07 µA
Secondary Feature Standard Performance
Slew Rate Limited Yes
Supply Voltage Vcc (Min) (V) 4.5
Supply Voltage Vcc Range 4.5-5.5
Transmitters (#) 1
Tx/Rx Enable Yes
VL Pin No
Width (mm) 3

Description

The ISL315xE family of 5V powered RS-485/RS-422 transceivers features high output drive and high ESD protection. The devices withstand ±16. 5kV IEC61000-4- 2 ESD strikes without latch-up. The large output voltage of 3. 1V typical into a 54Ω load provides high noise immunity, and enables the drive of up to 8000ft long bus segments, or eight 120Ω terminations in a star topology. These devices possess less than 125μA bus input currents, thus constituting a true 1/8 unit load. The high output drive combined with the low bus input currents allows for connecting up to 512 transceivers on the same bus. The receiver inputs feature a full fail-safe design that turns the receiver outputs high when the bus inputs are open or shorted. The ISL315xE family includes half and full-duplex transceivers with active-high driver-enable pins and active-low receiver enable pins. These transceivers support data rates of 115kbps, 1Mbps, and 20Mbps. Their performance is characterized from -40°C to +85°C.