Skip to main content
Renesas Electronics Corporation
Low Power, <100 Lux Optimized, Analog Output Ambient Light Sensor

Package Information

CAD Model:View CAD Model
Pkg. Type:DODFN
Pkg. Code:LPQ
Lead Count (#):6
Pkg. Dimensions (mm):2.0 x 2.1 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3OP
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)3OP
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Temp. Range (°C)-40 to +85°C
Dark Voltage @ EV=0Lux (mV)0.95
Delay Time, Falling Edge250μs @ 100Lux
Delay Time, Rising Edge350μs @ 100Lux
EnableYes
Fall Time155
Length (mm)2
Lux Range (lux)100
MOQ250
Output Voltage @ EV=100Lux (V)1.85
Peak Spectral Sensitivity (nm)550
Pitch (mm)0.7
Pkg. Dimensions (mm)2.0 x 2.1 x 0.00
Pkg. TypeDODFN
Qualification LevelStandard
Rise Time (μs)95000
Supply Current @ EV =100Lux (µA)23
VS (Max) (V)3
VS (Min) (V)1.8
Width (mm)2.1

Description

The ISL29112 is a low cost, light-to-voltage silicon optical sensor combining a photodiode array, a non-linear current amplifier, and a micropower op amp on a single monolithic IC. Similar to the human eye, the photodiode array has peak sensitivity at 550nm and spans the wavelength range of 400nm to 600nm, rejecting UV and IR light. The input luminance range is from 0.01 lux to 100 lux. The integrated non-linear current amplifier boosts and converts the photodiode signal into a square root output format, extending dynamic range while maintaining excellent sensitivity in dimly lit conditions. As such, the part is ideal for measuring incident daylight when mounted behind heavily smoked bezels used around displays or behind mirrors. The device consumes minimum power. A dark current compensation circuit minimizes the effect of temperature-dependent leakage currents in the absence of light, improving the light sensitivity at low lux levels. The output gain has been optimized to require a relatively low value external bias resistor that falls within recommended automotive EMI limits. The built-in 1μA op amp gives the ISL29112 an output voltage driving advantage for heavier loads that can drive an ADC directly. The ISL29112 is housed in an ultra-compact 2mm x 2.1mm ODFN plastic surface mount package. Operation is rated from -40 °C to +85 °C.