Skip to main content
Renesas Electronics Corporation
Low Power Ambient Light and Proximity Sensor with Internal IR-LED and Digital Output

Package Information

CAD Model:View CAD Model
Pkg. Type:HODFN
Pkg. Code:LPV
Lead Count (#):10
Pkg. Dimensions (mm):3.5 x 2.1 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3OP
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeHODFN
Carrier TypeReel
MOQ1000
Address Selection PinsYes
Advanced FeaturesBuilt-in IR LED, small size
Counts/Lux (Max) (Counts)2.048
Dark ADC Code @ Ev=0Lux (Max) (Counts)3
EnableYes
Gain SelectionNo
ICC110
InterfaceI2C
Lead Count (#)10
Length (mm)3.5
Lux Range (lux)2000
Moisture Sensitivity Level (MSL)3OP
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Peak Spectral Sensitivity (nm)525
Pkg. Dimensions (mm)3.5 x 2.1 x 0.00
Qualification LevelStandard
Resolution (bits)12
Temp. Range (°C)-40 to +85°C
VS (Max) (V)3.63
VS (Min) (V)2.25
Width (mm)2.1

Description

Support is limited to customers who have already adopted these products.

The ISL29043 is an integrated ambient and infrared light-to-digital converter with a built-in IR LED and I2C interface (SMBus compatible). This device uses two independent ADCs for concurrently measuring ambient light and proximity in parallel. The flexible interrupt scheme is designed for minimal microcontroller utilization. For ambient light sensor (ALS) data conversions, an ADC converts the photodiode current (with a light sensitivity range up to 2000 lux) in 100ms per sample. The ADC rejects 50Hz/60Hz flicker noise caused by artificial light sources. For proximity sensor (Prox) data conversions, the built-in driver turns on an internal infrared LED and the proximity sensor ADC converts the reflected IR intensity to digital. This ADC rejects ambient IR noise (such as sunlight) and has a 540µs conversion time. The ISL29043 provides the low power operation of ALS and proximity sensing with a typical 136µA normal operation current (110µA for sensors and internal circuitry, ~28µA for LED) with 220mA current pulses for a net 100µs, repeating every 800ms (or under). The ISL29043 uses both a hardware pin and software bits to indicate an interrupt event has occurred. An ALS interrupt is defined as a measurement that is outside a set window. A proximity interrupt is defined as a measurement over a threshold limit. The user may also require that both ALS/Prox interrupts occur at once, up to 16 times in a row before activating the interrupt pin. The ISL29043 is designed to operate from 2.25V to 3.63V over the -40 °C to +85 °C ambient temperature range. It is packaged in a clear, lead-free 10 Ld ODFN package.