Skip to main content
Renesas Electronics Corporation
Integrated Digital Light Sensor with Interrupt

Package Information

CAD Model:View CAD Model
Pkg. Type:HODFN
Pkg. Code:LEX
Lead Count (#):6
Pkg. Dimensions (mm):1.6 x 1.5 x 0.70
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3OP
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)3OP
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
Temp. Range (°C)-40 to +85°C
Address Selection PinsNo
Advanced FeaturesALS interrupt
Counts/Lux (Max) (Counts)65
Dark ADC Code @ Ev=0Lux (Max) (Counts)5
EnableYes
Gain SelectionYes
ICC57
InterfaceI2C
Length (mm)1.6
Lux Range (lux)0.015 - 64000
MOQ250
Peak Spectral Sensitivity (nm)550
Pitch (mm)0.5
Pkg. Dimensions (mm)1.6 x 1.5 x 0.70
Pkg. TypeHODFN
Qualification LevelStandard
Resolution (bits)16
Thickness (mm)0.7
VS (Max) (V)3.63
VS (Min) (V)2.25
Width (mm)1.5

Description

The ISL29035 is an integrated ambient and infrared light-to-digital converter with an I2C (SMBus compatible) interface. Its advanced self-calibrated photodiode array emulates human eye response with excellent IR rejection. The on-chip ADC is capable of rejecting 50Hz and 60Hz flicker caused by artificial light sources. The lux range select feature allows users to program the lux range for optimized counts/lux. For ambient light sensing, an internal 16-bit ADC has been designed based upon the charge-balancing technique. The ADC conversion time is nominally 105ms and is user-adjustable from 11μs to 105ms, depending on the oscillator frequency and ADC resolution. In normal operation, typical current consumption is 57μA. In order to further minimize power consumption, two power-down modes have been provided. If polling is chosen over continuous measurement of light, the auto power-down function shuts down the whole chip after each ADC conversion for the measurement. The other power-down mode is controlled by software via the I2C interface. The power consumption can be reduced to less than 0.3μA when powered down. The ISL29035 supports software brownout condition detection. The device powers up with the brownout bit asserted until the host clears it through the I2C interface. The ISL29035 supports a software and hardware interrupt that remains asserted until the host clears it through the I2C interface. Function of ADC conversion continues without stopping after an interrupt is asserted. Designed to operate on supplies from 2.25V to 3.63V with an I2C supply from 1.7V to 3.63V, the ISL29035 is specified for operation across the -40 °C to +85 °C ambient temperature range.