Skip to main content
Renesas Electronics Corporation
Integrated Digital Light Sensor with Interrupt

Package Information

CAD Model:View CAD Model
Pkg. Type:HODFN
Pkg. Code:LPX
Lead Count (#):6
Pkg. Dimensions (mm):2.0 x 2.1 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3OP
Pb (Lead) FreeYes
RoHS (ISL29023IROZ-T7)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)3OP
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
Temp. Range (°C)-40 to +85°C
Address Selection PinsNo
Advanced FeaturesALS interrupt
Counts/Lux (Max) (Counts)65
Dark ADC Code @ Ev=0Lux (Max) (Counts)5
EnableYes
Gain SelectionYes
ICC70
InterfaceI2C
Length (mm)2
Lux Range (lux)0.015 - 65535
MOQ3000
Peak Spectral Sensitivity (nm)540
Pitch (mm)0.7
Pkg. Dimensions (mm)2.0 x 2.1 x 0.00
Pkg. TypeHODFN
Qualification LevelStandard
Resolution (bits)16
VS (Max) (V)3.63
VS (Min) (V)2.25
Width (mm)2.1

Description

The ISL29023 is an integrated ambient and infrared light-to-digital converter with I2C (SMBus compatible) interface. Its advanced self-calibrated photodiode array emulates human eye response with excellent IR rejection. The on-chip ADC is capable of rejecting 50Hz and 60Hz flicker caused by artificial light sources. The lux range select feature allows users to program the lux range for optimized counts/lux. For ambient light sensing, an internal 16-bit ADC has been designed based upon the charge-balancing technique. The ADC conversion time is nominally 90ms and is user adjustable from 11µs to 90ms, depending on oscillator frequency and ADC resolution. In normal operation, typical current consumption is 70µA. In order to further minimize power consumption, two power-down modes have been provided. If polling is chosen over continuous measurement of light, the auto-power-down function shuts down the whole chip after each ADC conversion for the measurement. The other power-down mode is controlled by software via the I2C interface. The power consumption can be reduced to less than 0.3µA when powered down. The ISL29023 supports a software and hardware interrupt that remains asserted until the host clears it through I2C interface. Function of ADC conversion continues without stopping after interrupt is asserted. Designed to operate on supplies from 2.25V to 3.63V with an I2C supply from 1.7V to 3.63V, the ISL29023 is specified for operation over the -40 °C to +85 °C ambient temperature range.